e-catalogue 2024

CDXL770/2PLMS

Excel - Coverplate 2 gang matt silver

Saleable Location AUS/NZL
Base Unit Barcode 9321001134824
Item Dimensions 73.0mmW x 117.0mmH x 10.0mmD

Description

HPM Excel coverplate 2 Gang to suit Excel switches. Made with a durable material, and granted by a classic design that suit all kind of interiors. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the coverplate off and paint right up to the edges.

  • Cover Plate for Excel grid
  • 2 Gang
  • Plate Size: 73mm x 117mm
  • Colour: Matt Silver
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 100.0mmW x 210.0mmH x 10.0mmD 19.0 22.0
Inner Carton 10 9321001138860 130.0mmW x 77.0mmH x 200.0mmD
Outer Carton 400 9321001175070

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.