e-catalogue 2024

XL770/2RJ2WE

Excel - Data outlet RJ45 2 gang Cat5e white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001109136
Item Dimensions 215.0mmW x 101.0mmH x 25.0mmD

Description

HPM Excel coverplate 2 Gang to suit Excel switches. Made with a durable material, and granted by a classic design that suit all kind of interiors. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the coverplate off and paint right up to the edges.

  • Excel range
  • RJ45
  • Data outlet
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001109136 110.0mmW x 170.0mmH x 30.0mmD 88.0
Inner Carton 10 9321001109143 163.0mmW x 174.0mmH x 124.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.