CDXL770/3WEWE
Description
HPM Excel 3 Gang Switch with coverplate. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.
- 3 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001274582 | 100.0mmW x 210.0mmH x 35.0mmD | 102.0 | 120.0 |
Inner Carton | 10 | 9321001274797 | 163.0mmW x 174.0mmH x 124.0mmD | 1.17 | 1.24 |
Outer Carton | 120 | 9321001276357 | 320.0mmW x 350.0mmH x 620.0mmD | 15.62 | 16.62 |
Pallet | 3120 |
Documentation
Declaration of Conformity |