e-catalogue 2024

CDXL770/4FLHHWE

Excel - Vertical - Engraved - Single Pole Double Throw (SPDT) - 4 gang 16A 240V a.c. engraved Light/Light/Fan/Switch white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001437444
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Excel 4 gang FAN LIGHT HEAT HEAT engraved switch with coverplate. Easy to use with respecting engraving. Ideal for bathrooms, work perfectly with HPM fans, lights and heaters. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on coverplates can be quickly and safely changed that save precious time.

  • 4 Gang Switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Mechs engraved HEAT LIGHT FAN for easy idenfication
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001437444
Inner Carton 10 9321001437468 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 120 9321001437482

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.