e-catalogue 2024

CDXL770/4WEWE

Excel - Vertical rocker switch - Single Pole Double Throw (SPDT) - 4 gang 2 way 10A 240V a.c. white

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001393764
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Excel 4 Gang Switch with coverplate. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • 4 Gang Switch
  • Colour: Matt White
  • Mounting Centres 84mm
  • Colour: Matt White
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001393764 174.0mmW x 163.0mmH x 124.0mmD 114.3
Inner Carton 10 9321001394495 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 120 9321001395287

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.