XL770/5HWE
Description
- 5 Gang Switch
- 10A 240V a.c.
- Mounting Centres 85mm
- Colour: Matt White
- Cut-out size: 96 x 56mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001131793 | 110mmW x 170mmH x 30mmD | 127.5 | |
Inner Carton | 10 | 9321001131809 | 163mmW x 174mmH x 124mmD |
Documentation
Declaration of Conformity |