e-catalogue 2024

XL770FWE

Excel - TV outlet F-type 1 gang 3GHz white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539016535
Item Dimensions 73.0mmW x 117.0mmH x 12.5mmD

Description

  • 1 Gang F Outlet
  • F Connector
  • Mounting Centres 84mm
  • Colour: Matt White
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 160.0mmW x 160.0mmH x 30.0mmD 79.1
Inner Carton 10 9321001153856 174.0mmW x 124.0mmH x 163.0mmD

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.