XL7774BL
Description
- Four-in-one powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt Black
- Horizontal
- Suits 137/1 mounting block
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001130192 | |
Inner Carton | 5 | 9321001130208 | 210mmW x 302mmH x 145mmD |
Outer Carton | 30 | 9321001207221 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |