e-catalogue 2024

CDXL777BLBL

Excel - Double powerpoint - 2 gang 10A 240V a.c. black

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001386025
Item Dimensions 117.0mmW x 73.0mmH x 30.0mmD

Description

The HPM Excel Double Powerpoint features a two power points, a plate size of 73mm by 117mm with mounting centres of 84mm and finished in matt black.

  • Double powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt Black
  • Horizontal
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001386025 110.0mmW x 210.0mmH x 35.0mmD 10.0 10.92
Inner Carton 10 9321001386032 174.0mmW x 124.0mmH x 163.0mmD 1.03 1.1
Outer Carton 130 9321001421122 320.0mmW x 370.0mmH x 470.0mmD 12.97 13.8

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.