CDXL777EL30
Description
- Electrasafe double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Horizontal
- 30mA tripping
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 164mmW x 127mmH x 80mmD | 170.0 | 185.0 | |
Inner Carton | 3 | 9310539016863 | 130mmW x 77mmH x 200mmD | ||
Outer Carton | 36 | 9321001178286 |
Documentation
Declaration of Conformity |