e-catalogue 2024

CDXL777PLSS

Excel - Powerpoint coverplate 2 gang stainless steel

Saleable Location AUS
Base Unit Contents 1
Base Unit Barcode 9321001261360

Description

HPM Excel horizontal coverplate to suit Excel double powerpoint. Made with a durable material. Classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time. They also make painting extremely easy because you can take the cover plate off and paint right up to the edges.

  • Cover Plate for Excel Double Power Point
  • Colour: Stainless Steel
  • Plate Size: 117mm x 73mm
  • Horizontal
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001261360 100mmW x 210mmH x 10mmD 39.0 48.0
Inner Carton 10 9321001261377 130mmW x 77mmH x 200mmD 0.42 0.45
Outer Carton 400 9321001261384

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.