CDXL777WEWE
Description
HPM Excel horizontal double powerpoint with coverplate. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplate. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time for electricians. Painting is very easy because you can take the coverplate off and paint right up to the edges.
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Horizontal
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001274407 | 110.0mmW x 210.0mmH x 35.0mmD | 10.0 | 108.7 |
Inner Carton | 10 | 9321001271796 | 174.0mmW x 124.0mmH x 163.0mmD | 1.03 | 1.1 |
Outer Carton | 120 | 9321001272311 | 320.0mmW x 370.0mmH x 470.0mmD | 12.97 | 13.8 |
Pallet | 2880 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |