BUXL777WE
Description
Classic All-rounder double powerpoint rated 10A, from excel range, removable snap-on, snap-off coverplates which make painting easier. Rocker switch made design to last long. Ideal for residential or commercial applications. Comes with 2 screws. It needs to be mount on surface and suits all standard mounting block, blackets and clips. Fully australian approved.
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Horizontal
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Inner Carton | 1 | 174.0mmW x 124.0mmH x 163.0mmD | 1.03 | 1.1 | |
Base Unit | 10 | 9321001407294 | 70.0mmW x 120.0mmH x 10.0mmD | 10.0 | 111.0 |
Outer Carton | 10 | 9321001407485 | 320.0mmW x 370.0mmH x 470.0mmD | 12.97 | 13.8 |
Pallet | 240 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |