e-catalogue 2024

XL787/15SWE

Excel - Horizontal single powerpoint 1 gang 15A 240V a.c. with safety shutters white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001248651

Description

  • Single powerpoint with internal safety shutters
  • 15A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Horizontal
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001248651 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001248712 163mmW x 174mmH x 124mmD

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.