e-catalogue 2024

CDXL787WEWE

Excel - Horizontal single powerpoint - 1 gang 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001274391
Item Dimensions 117.0mmW x 73.0mmH x 18.0mmD

Description

HPM Excel horizontal single powerpoint with coverplate. Made from a durable material with classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplate. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time for electricians. Painting is very easy because you can take the coverplate off and paint right up to the edges.

  • Single powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Horizontal
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001274391 110.0mmW x 210.0mmH x 35.0mmD 80.0 94.1
Inner Carton 10 9321001274605 174.0mmW x 124.0mmH x 163.0mmD 0.94 1.0
Outer Carton 100 9321001385776 320.0mmW x 360.0mmH x 600.0mmD 12.67 13.48
Pallet 2400

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.