e-catalogue 2024

CDXL787XWEWE

Excel - Horizontal single powerpoint - 1 gang 10A 240V a.c. with extra switch white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001274414

Description

HPM Excel horizontal single powerpoint with coverplate. Its granted with an extra hole allows extra function HPM mechanism to clip inside. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time.

  • Single powerpoint with extra switch
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Colour: Matt White
  • Horizontal
  • Cut-out size: 96 x 40 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 103.0 109.2
Inner Carton 10 9321001274629 163mmW x 174mmH x 124mmD 1.03 1.1
Outer Carton 130 9321001276227

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.