CDXLA770/1WEWE
Description
The HPM 1 Gang Architrave Size Switch CDXLA770/1WEWE is narrow in design, suited for door frames or where size is an issue. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and power points to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save precious time.
- 1 Gang architrave size fitting, to fit on door ledges or other narrow areas
- 10A 240V a.c.
- Plate Size: 84mm x 35mm
- Mounting Centres 70mm
- Colour: Matt White
- Cut-out size: 25 x 25 mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001271284 | 100.0mmW x 215.0mmH x 35.0mmD | 20.0 | 38.0 |
Inner Carton | 10 | 9321001271802 | 200.0mmW x 130.0mmH x 77.0mmD | 0.36 | 0.38 |
Outer Carton | 240 | 9321001272328 | 320.0mmW x 620.0mmH x 350.0mmD | 9.19 | 9.78 |
Pallet | 5760 |
Documentation
Declaration of Conformity |