CDXLA770/2WEWE
Description
The HPM 2 Gang Architrave Size Switch CDXLA770/2WEWE is narrow in design, suited for door frames or where size is an issue
- 2 Gang architrave switch
- 10A 240V a.c.
- Plate Size: 84mm x 35mm
- Mounting Centres 70mm
- Colour: Matt White
- Cut-out size: 25 x 54 mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 100mmW x 215mmH x 35mmD | 44.0 | 50.3 | |
Inner Carton | 10 | 9321001271819 | 200mmW x 130mmH x 77mmD | 0.47 | 0.5 |
Outer Carton | 240 | 9321001272335 |
Documentation
Declaration of Conformity |