CDXLP777ESWEWE
Description
- Double powerpoint with extra safety rotating shutters
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Gloss White
- Safest standard GPO on the market!
- For extra safety, unique rotating shutters keep outlets closed when not in use
- Child friendly - easier and more practical than safety plugs
- Electrical safety - help keep dust and dirt out of the sockets
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001389026 | 110.0mmW x 210.0mmH x 30.0mmD | 80.0 | 86.0 |
Inner Carton | 10 | 9321001389033 | 174.0mmW x 124.0mmH x 163.0mmD | 0.8 | 0.86 |
Outer Carton | 120 | 9321001389040 | 530.0mmW x 250.0mmH x 420.0mmD | 9.6 | 10.35 |
Pallet | 2880 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |