e-catalogue 2024

XLP900AUDWEWE

Excel - VGA & 3.5mm audio jack 2 gang gloss white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001390404

Description

Proving ideal for hospitality, retail, medical and office projects, EVO is the evolution of Excel for commerical installations.

  • 1x HD15 VGA Outlet and 1x 3.5mm Audio Jack
  • IP40 Rated
  • Colour: Gloss White
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001390404 110mmW x 170mmH x 30mmD
Inner Carton 5 9321001390411 200mmW x 130mmH x 77mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.