e-catalogue 2024

XLP912WEWE

Excel - Special application device - Movement sensor switch horizontal infrared 2 wire 1000W 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001389729

Description

Proving ideal for hospitality, retail, medical and office projects, EVO is the evolution of Excel for commerical installations.

  • Movement Detector Switch
  • Adjustable detection range: 3-10m
  • Horizontal detection range: 180'
  • Adjustable time delay: 1sec-16min
  • Without netrual, 2 wire 400W
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001389729
Inner Carton 5 9321001389736 163mmW x 174mmH x 124mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.