e-catalogue 2024

XLP941WEWE

Excel - Special application device safety light in case of power failure white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001390220

Description

Proving ideal for hospitality, retail, medical and office projects, EVO is the evolution of Excel for commerical installations.

  • When the power is on, the Excel Blue LED safety light is dimmed. In case of power failure, the safety light produces a white light - enabling people to easily find their way
  • The back-up battery allows the safety light to last 1 hour
  • Recommended for aged care and health care projects
  • NB: This is not an emergency light
  • IP20 Rated
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 117 x 73mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001390220
Inner Carton 5 9321001390237 174.0mmW x 124.0mmH x 163.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.