CDXLV777WEWE
Description
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: Matt White
- Vertical
- Cut-out size: 96 x 40 mm
- Plate dimensions: 117 x 73mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001376569 | 198.0mmW x 167.0mmH x 125.0mmD |
Inner Carton | 10 | 9321001393467 | 174.0mmW x 124.0mmH x 163.0mmD |
Outer Carton | 120 | 9321001416098 |
Documentation
Declaration of Conformity |