601974
Description
Legrand Plexo³ enclosure IP65 rated and optimisied dimensions for maximum convenience. The design of Plexo³ range makes them suitable for use in outdoor and industrial applications, as well as in agricultral and photovoltaic installations. Granted with impact resistant IK09 rated reinforced polystyrene material . Its also self-extinguishing: resistance to incandescent wire up to 650°C for a hight level of protection.
- IP65 - IK09 - Class II
- Reversible door and enclosure
- Removable chassis and faceplate
- Supplied with E&N terminal blocks and pole fillers
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 3245066019741 | 128.0mmW x 200.0mmH x 115.6mmD | 573.48 | |
Inner Carton | 6 | ||||
Outer Carton | 6 | 3414971343368 | 244.0mmW x 220.0mmH x 396.0mmD | 3.62 | |
Pallet | 432 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |