e-catalogue 2024

Description

Legrand Plexo³ enclosure IP65 rated and optimisied dimensions for maximum convenience. The design of Plexo³ range makes them suitable for use in outdoor and industrial applications, as well as in agricultral and photovoltaic installations. Granted with impact resistant IK09 rated reinforced polystyrene material . Its also self-extinguishing: resistance to incandescent wire up to 650°C for a hight level of protection.

  • IP65 - IK09 - Class II
  • Reversible door and enclosure
  • Removable chassis and faceplate
  • Supplied with E&N terminal blocks and pole fillers
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245066019819
Pallet 81

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.