616
Description
HPM bulkhead weatherproof round shape made, designed with a polycarbonate body white and an clear colour acrylic diffuser build inside. The connection is established via bayonet B22. It suitable for outdoor and wet areas with an IP33 rating. The terminal block is provided and needs to be mounted on surface or wall.
- Bulkhead weatherproof BC light fitting
- Max lamp 100W
- Clear diffuser
- White base
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001020554 |
Outer Carton | 18 | 9321001138617 |
Pallet | 144 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |