630/3
Description
HPM Light Patrol Security Sensor incorporates a passive infrared detector that reacts instantly to body heat and movement. When it senses a person (at a distance of up to 12 meters) it acts as a switch to turn the lights on to which it is connected. When body heat and movement are no longer detected, the lights switch off after a period of time (adjustable). A builtin photocell deactivates the motion sensor during daylight hours if required.
- 180° Field of view
- Energy Saving - Turns On Lights Only When Required
- Adjustable Lux And Time Setting
- For Outdoor or Indoor Lights
- Ideal for hallways, walk-in wardrobes & garages
- 12 metre detection range
- IP44 rating
- Suitable for wall mounting
- Built-in manual override functionality
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9310539618500 | 90.0mmW x 140.0mmH x 90.0mmD | 216.5 | 220.0 |
Inner Carton | 1 | 90.0mmW x 140.0mmH x 90.0mmD | 0.21 | 0.22 | |
Outer Carton | 40 | 9321001245025 | 490.0mmW x 230.0mmH x 410.0mmD | 8.66 | 9.02 |
Pallet | 1440 |
Documentation
Instruction Sheets | |
Declaration of Conformity |