630/3ABL
Description
HPM Light Patrol Security Sensor incorporates a passive infrared detector that reacts instantly to body heat and movement. When it senses a person (at a distance of up to 12 meters) it acts as a switch to turn the lights on to which it is connected. When body heat and movement are no longer detected, the lights switch off after a period of time (adjustable). A built in photocell deactivates the motion sensor during daylight hours if required.
- 180° view angle
- Energy saving - Turns on lights only when required
- Adjustable lux and time settings
- Suitable for for both outdoor and indoor lighting
- Ideal for hallways, walk-in wardrobes & garages
- IP44 rating
- 12 metre detection range
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001422709 | 90mmW x 143mmH x 90mmD | 185.0 | 205.0 |
Inner Carton | 1 | 90mmW x 140mmH x 90mmD | 0.21 | 0.22 | |
Outer Carton | 40 | 9321001422716 | 490mmW x 230mmH x 410mmD | 8.48 | 9.02 |
Pallet | 1440 |
Documentation
Instruction Sheets | |
Declaration of Conformity |