630/9-3W
Description
HPM weatherproof IP66 motion sensor suitable for installation near entry ways, garages, public toilet blocks, schools, and commercial premises. Mount it on walls, ceilings, or under eaves - anywhere you need it.
- IP66 weatherproof rating
- Time adjustable from 15 seconds to 7 minutes
- Sensitivity adjustable up to 18m
- 180° head swivel
- 3 wire installation
- Fits standard mounting blocks
- 18m detection range
- 110° detection beam angle
- Suitable for either wall or ceiling mount installation
- Ideal for hallways, walk-in wardrobes & garages
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001272427 | 124.0mmW x 160.0mmH x 84.0mmD | 330.0 | 330.0 |
Inner Carton | 20 | ||||
Outer Carton | 20 | 9321001272465 | 340.0mmW x 265.0mmH x 440.0mmD | 7.2 | 7.2 |
Pallet | 800 |
Documentation
Data Sheets & Others | |
Instruction Sheets |