636113
Description
Legrand Transcab cable ducting is used to organise the wiring vertically and horizontally inside a control system or distribution electrical enclosure. This product can be cut to length without using a saw. After making 2 lateral cuts with the Legrand tool cat. no 36710, the ducting can be separated manually by a simple snap, thanks to the cut-outs on the bottom (quick, no dust, no burrs). Also, it can be used to create a T junction between vertical and horizontal ducting all the way along, no obstacles.
- 6.5 mm wide fingers with a 6 mm spacing
- Accepts up to 6 mm² without breaking side wall finger
- Two pre-scored lines allow removal of fingers 2 m length
- Bump on side wall fingers help cabling
- Rounded fingers prevent injury during cabling
- 1 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 3245066361130 |
Inner Carton | 32 | |
Outer Carton | 32 | |
Pallet | 320 |
Documentation
Data Sheets & Others | |
Approvals |