e-catalogue 2024

649914

Analogue time switch 24 hour program 20A - with 500 hours working reserve 4 time switch - 4QTB with IP53 enclosure

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245066499147

Description

  • Robust analogue daily and weekly time switch for DIN-Rail mounting, wall mounting and for installation in plastic box (4 terminal version)
  • With manual switch (on/Automatic)
  • Hands can be moved clockwise and counter-clockwise
  • 24 hour - with 500 hr working reserve
  • 4QTB (230V - 50Hz) with IP53 enclosure
  • Shortest switching time: 30 minutes (1 segment = 10 minutes)
  • Switching accuracy: + 5 minutes
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245066499147
Outer Carton 10
Pallet 120

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.