65WE
Description
- Retro style
- Round shape
- Rated 10A
- Rated 10A
- Surface mount
- 2 way switch
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001020981 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9321001020998 | 200.0mmW x 130.0mmH x 77.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |