711
Description
The HPM mounting clip suits HPM Standard, Excel, Linea, Legrand Excel Life and Arteor ranges with standard 84mm mounting centres, Size: 48mm x 102mm. There are 2 hooks that fit a 10mm plasterboard. It has been design with durable material with a 50mm x 70mm cut out. Only a short is necessary for the installation thanks to 6 holes made. Its a must have in a tool kit.
- Mounting clip for Standard size switches
- To suit 6.4mm wallboard
- Max cut out 50mm x 76mm
- Suit HPM Standard, Excel, Linea ranges with Standard 84mm mounting centres
- Size: 48mm x 102mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001022114 | 165.0mmW x 160.0mmH x 55.0mmD | ||
Inner Carton | 50 | 9310539013800 | 124.0mmW x 80.0mmH x 160.0mmD | ||
Outer Carton | 600 | 9321001187660 | 275.0mmW x 275.0mmH x 350.0mmD | 12.1 | 12.4 |