e-catalogue 2024

Description

The HPM mounting clip suits HPM Standard, Excel, Linea, Legrand Excel Life and Arteor ranges with standard 84mm mounting centers, Size: 48mm x 102mm. There are 2 hooks that fit a 10mm plasterboard. It has been design with durable material with a 50mm x 70mm cut out. Only a short is necessary for the installation thanks to 6 holes made. Its a must have in a tool kit.

  • Mounting clip for Standard size switches
  • To suit 6.4mm wallboard
  • Max cut out 50mm x 76mm
  • Suit HPM Standard, Excel, Linea ranges with Standard 84mm mounting centers
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 110mmW x 210mmH x 10mmD 23.0 28.0
Inner Carton 10 9310539001104 130mmW x 77mmH x 200mmD 0.23 0.28
Outer Carton 400 9321001173182 430mmW x 280mmH x 670mmD 9.2 11.2
Pallet 8000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.