e-catalogue 2024

712

Como - Mounting clips 10mm plasterboard for 84mm mounting centres 50x76mm max cutout

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539013473

Description

Mounting Clips are designed for standard size switches and power points, with a maximum cut out of 50 by 76mm.

  • Mounting clip for standard size switches and powerpoints
  • To suit 10.0mm wallboard
  • Max cut out 50mm x 76mm
  • Suit HPM Standard, Excel, Linea, Legrand Excel Life and Arteor ranges with standard 84mm mounting centres
  • Size: 48mm x 102mm
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9310539013473
Inner Carton 50 9321001022121
Outer Carton 600 9321001138563
Pallet 15600

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.