770/0WE
Description
HPM blank switch plate. Simple design and made from a durable material that suit all kind of interiors. To be use for covering the holes in the wall if requiered. Ideal for residential or commercial applications.
- Standard size cover plate
- Blank plate
- Mounting centres: 84mm
- Colour: White
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 85mmW x 117mmH x 50mmD | |
Inner Carton | 20 | 9321001088011 | 174mmW x 124mmH x 163mmD |
Outer Carton | 200 | 9321001138662 | 608mmW x 308mmH x 340mmD |
Pallet | 4000 |