CD770/0WE
Description
HPM blank coverplate. Can be used to replace old power points, to make safe a hole in the wall. Robust design made. Ideal for residential or commercial applications.
- Standard size cover plate
- Blank plate
- Standard range
- Mounting Centres 84mm
- Colour: White
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001271055 | 105.0mmW x 215.0mmH x 80.0mmD | 20.0 | 42.0 |
Inner Carton | 10 | 9321001271574 | 200.0mmW x 130.0mmH x 77.0mmD | 0.39 | 0.42 |
Outer Carton | 400 | 9321001272090 | 310.0mmW x 570.0mmH x 710.0mmD | 16.47 | 17.52 |
Pallet | 3200 |