e-catalogue 2024

770/15MWE

Rocker switch mechanism - Single Pole Single Throw - (SPST) 1 & 2 way 15A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001025276

Description

HPM switch mechanism. Simple design and made from a durable material that suit all kind of interiors. Rated 15 amp. To be fitted with Excel, Linea, Architectural Metal and Standard ranges. This rocker switch is ideal for residential or commercial applications.

  • 15A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1-2 way & loop
  • Single pole double throw (SPDT)
  • Colour: White
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001025276
Inner Carton 10 9310539013695 97mmW x 45mmH x 97mmD
Outer Carton 360 9321001138327

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.