770/1CXWE
Description
HPM Standard Coax connection 1 gang, is rated 75 ohm, which provides a high efficiency of data receiving. Great to use for TVs, Radios, Receiver boxes... Robust design made, comes with coverplate that suit all kind of interior.Idea for residential or commercial applications.
- 1 Gang Coax Outlet
- 75 ohm COAX socket
- Mounting Centres 84mm
- Colour: White
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001025665 | 85.0mmW x 117.0mmH x 50.0mmD |
Inner Carton | 10 | 9310539009452 | 174.0mmW x 124.0mmH x 163.0mmD |
Outer Carton | 200 | 9321001137184 | 608.0mmW x 308.0mmH x 340.0mmD |