770/1PLWE
Description
HPM switch coverplate1 Gang. Simple design and made from a durable material that suit all kind of interiors. Ideal for residential or commercial applications.
- Standard range plate
- 1 Gang
- Plate Size: 114mm x 70mm
- Mounting Centres 84mm
- Colour: White
- Ready to accept any 770 module HPM mechanism
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001026723 | 85mmW x 117mmH x 50mmD |
Inner Carton | 20 | 9321001133223 | 174mmW x 124mmH x 163mmD |
Outer Carton | 400 | 9321001138648 | 608mmW x 308mmH x 340mmD |