e-catalogue 2024

Description

HPM switch coverplate1 Gang. Simple design and made from a durable material that suit all kind of interiors. This rocker switch is ideal for residential or commercial applications.

  • Standard range plate
  • 1 Gang
  • Plate Size: 114mm x 70mm
  • Mounting Centres 84mm
  • Colour: White
  • Ready to accept any 770 module HPM mechanism
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9310539970004 42.0 45.0
Inner Carton 10 9310539001203 200.0mmW x 130.0mmH x 77.0mmD
Outer Carton 400 9321001173311

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.