CD770/2PLWE
Description
HPM switch coverplate 1 Gang. Simple design and made from a durable material that suit all kind of interiors. Ideal for residential or commercial applications.
- Standard range plate
- 2 Gang
- Plate Size: 114mm x 70mm
- Mounting Centres 84mm
- Colour: White
- Ready to accept any 770 module HPM mechanism
- Cut-out size: 96 x 40 mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 167.0mmW x 127.0mmH x 80.0mmD | 36.0 | 39.0 | |
Inner Carton | 10 | 9310539001258 | 200.0mmW x 130.0mmH x 77.0mmD | ||
Outer Carton | 400 | 9321001173434 |