CD770/2WE
Description
HPM switch 2 Gang. Simple design and made from a durable material that suit all kind of interiors. This rocker switch is ideal for residential or commercial applications.
- 2 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Cut-out size: 96 x 40 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001271079 | 100.0mmW x 210.0mmH x 35.0mmD | 64.0 | 72.0 |
Inner Carton | 10 | 9321001271598 | 200.0mmW x 130.0mmH x 77.0mmD | 0.68 | 0.72 |
Outer Carton | 160 | 9321001272113 | 440.0mmW x 530.0mmH x 460.0mmD | 14.7 | 15.64 |
Pallet | 2400 |
Documentation
Declaration of Conformity |