770/3WE
Description
- 3 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Suitable for Schools, Hospital installations
- Easy to install
- Cut-out size: 96 x 40 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001030249 | 85.0mmW x 117.0mmH x 50.0mmD |
Inner Carton | 10 | 9310539008851 | 174.0mmW x 124.0mmH x 163.0mmD |
Outer Carton | 200 | 9321001136606 | 608.0mmW x 308.0mmH x 340.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |