CD770/3WE
Description
HPM switch 3 Gang. Simple design and made from a durable material that suit all kind of interiors. This rocker switch is ideal for residential or commercial applications.
- 3 Gang Switch
- Colour: White
- Mounting Centres 84mm
- Colour: White
- Cut-out size: 96 x 40 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001271086 | 100mmW x 210mmH x 35mmD | 75.0 | 84.0 |
Inner Carton | 10 | 9321001271604 | 200mmW x 130mmH x 77mmD | 0.78 | 0.84 |
Outer Carton | 160 | 9321001272120 | 440mmW x 540mmH x 460mmD | 16.7 | 17.76 |
Documentation
Declaration of Conformity |