770/4WE
Description
- 4 Gang Switch
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Suitable for Schools, Hospital installations
- Easy to install
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001030638 | 110.0mmW x 170.0mmH x 30.0mmD |
Inner Carton | 10 | 9310539010878 | 163.0mmW x 174.0mmH x 124.0mmD |
Outer Carton | 200 | 9321001136613 | 608.0mmW x 308.0mmH x 340.0mmD |
Documentation
Data Sheets & Others | |
Declaration of Conformity |