e-catalogue 2024

CD770/4WE

Standard -Switch 4 gang 10A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Barcode 9321001271093
Item Dimensions 114.0mmW x 70.0mmH x 25.0mmD

Description

HPM switch 4 Gang. Simple design and made from a durable material that suit all kind of interiors. This rocker switch is ideal for residential or commercial applications.

  • 4 Gang Switch
  • Colour: White
  • Mounting Centres 84mm
  • Colour: White
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 114 x 70mm
  • Plate thickness: 12.5mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 87.0 94.0
Inner Carton 10 9321001271611 200.0mmW x 130.0mmH x 77.0mmD 0.95
Outer Carton 200 9321001272137 440.0mmW x 540.0mmH x 470.0mmD 18.91 20.12

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.