e-catalogue 2024

770MLIGHTWE

Engraved rocker switch mechanism - Single Pole Single Throw - (SPST) 10A 240V a.c. Light engraved white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001038481

Description

HPM switch mechanism LIGHT engraved on dolly. Simple design and made from a durable material that suit all kind of interiors. Rated 10 amp. To be fitted with Excel, Linea, Architectural Metal and Standard ranges. This rocker switch is ideal for residential or commercial applications.

  • 10A rocker switch
  • Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
  • 1-2 way & loop
  • Single pole double throw (SPDT)
  • Colour: White
  • Enables easy identification - find the right switch first time, every time on multigang switch plates
  • Engraved 'LIGHT'
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001038481
Inner Carton 10 9321001038498 97mmW x 97mmH x 45mmD
Outer Carton 360 9321001483397

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.