770XMWE
Description
This HPM switch is a spring loaded momentary (bell press) action mechanism. With a great retro degin, this rocker switch is ideal for residential or commercial applications. Its has been made to suit well the Standard, Excel and Linea plates. This switch is granted with a loop allowing connection with another mechanisms. It has been made from a durable material.
- 10A Spring return mechanism
- Flexible 770 module - suitable for HPM Excel, Linea, Architectural Metal and Standard ranges
- Changeover, Non Latching
- Single pole double throw (SPDT)
- Colour: White
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001042594 | |
Inner Carton | 10 | 9321001042600 | 97mmW x 45mmH x 97mmD |
Documentation
Declaration of Conformity |