777WE
Description
HPM Standard Horizontal Double powerpoint design for any kind of interior. White fascia and retro look for any area. Rated 10 amp, this powerpoint is horizontal and surface mounted. Comes with screws and flush caps at the back. Designed to last. Ideal for both residential and commercial applications.
- Double powerpoint
- 10A 240V a.c.
- Mounting Centres 84mm
- Colour: White
- Horizontal
- Cut-out size: 96 x 40 mm
- Plate dimensions: 114 x 70mm
- Plate thickness: 12.5mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001044710 | 114.0mmW x 70.0mmH x 10.0mmD |
Inner Carton | 10 | 9310539003313 | 174.0mmW x 124.0mmH x 163.0mmD |
Outer Carton | 120 | 9321001203971 | |
Pallet | 3240 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |